XLG1005FT-510MM PT-1DP
10462949
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 1005 Series Chain
- Chain Pitch (in): 1 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: XLG
- Chain Material Description: Green Low Friction Acetal
- Chain Strength (N/m): 35000 Nm
- Chain Strength (lb/ft): 2399 lb/ft
- Chain Width (in): 20.08 in
- Chain Width (mm): 510 mm
- Chain Width Measurement System: Metric
- Open Area (%): 0 %
- Positrack: True
- Positrack Location: Either
- Chain Number: 1005FT
- Chain Pitch (mm): 25.4 mm
- Net Weight: 0.09
- Number Of Positrack: 2
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
- Weight unit: KG
XLG1005 510mm Wide Flat Top MatTop Chain With PosiTrack With Polyester Pins Molded In Green Internally Lubricated Acetal Material