XLG1005FT-1020MM PT-1DP

10462953 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 1005 Series Chain
  • Chain Pitch (in): 1 in
  • Surface Type: Solid Top
  • Belt Thickness (in): 0.5 in
  • Belt Thickness (mm): 12.7 mm
  • Chain Material: XLG
  • Chain Material Description: Green Low Friction Acetal
  • Chain Strength (N/m): 35000 Nm
  • Chain Strength (lb/ft): 2399 lb/ft
  • Chain Width (in): 40.16 in
  • Chain Width (mm): 1020 mm
  • Chain Width Measurement System: Metric
  • Open Area (%): 0 %
  • Positrack: True
  • Positrack Location: Either
  • Chain Number: 1005FT
  • Chain Pitch (mm): 25.4 mm
  • Net Weight: 0.35
  • Number Of Positrack: 2
  • Rod/Pin Material: Polyester
  • Straight or Side-Flex: Straight Running
  • Weight unit: KG
XLG1005 1020mm Wide Flat Top MatTop Chain With PosiTrack With Polyester Pins Molded In Green Internally Lubricated Acetal Material
QTY