HP1505-38MM_MTW
10028890
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 1500 Series Chain
- Chain Pitch (in): 0.59 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.7 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 1.5 in
- Chain Width (mm): 38 mm
- Chain Width Measurement System: Metric
- Chain Number: 1505 Metric Width
- Chain Pitch (mm): 15 mm
- Straight or Side-Flex: Straight Running