XLG1505-255MM_PT-1DP
10147997
$0.00
/ FT
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 1500 Series Chain
- Chain Pitch (in): 0.59 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.7 mm
- Chain Material: XLG
- Chain Material Description: Green Low Friction Acetal
- Chain Width (in): 10.04 in
- Chain Width (mm): 255 mm
- Chain Width Measurement System: Metric
- Chain Number: 1505 Metric Width
- Chain Pitch (mm): 15 mm
- Straight or Side-Flex: Straight Running