HP1505-5.25IN
10713503
$0.00
/ FT
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 1500 Series Chain
- Chain Pitch (in): 0.59 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.7 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 5.25 in
- Chain Width (mm): 133.4 mm
- Chain Width Measurement System: Imperial
- Chain Number: 1505
- Chain Pitch (mm): 15 mm
- Straight or Side-Flex: Straight Running