HP1505-30IN

HP1505-30 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 1500 Series Chain
  • Chain Pitch (in): 0.59 in
  • Surface Type: Solid Top
  • Chain Material: HP
  • Chain Material Description: Brown High Performance
  • Chain Strength (N/m): 13131 Nm
  • Chain Strength (lb/ft): 900 lb/ft
  • Chain Width (in): 30 in
  • Chain Width (mm): 762 mm
  • Open Area (%): 2 %
  • Chain Number: 1505
  • Chain Pitch (mm): 15 mm
  • Net Weight: 0.16
  • Rod/Pin Material: Polyester
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
HP1505 30 Inch Wide MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins
QTY