GTC1505RT-24IN

10029074 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 1500 Series Chain
  • Chain Pitch (in): 0.59 in
  • Surface Type: RubberTop®
  • Belt Thickness (in): 0.43 in
  • Belt Thickness (mm): 10.9 mm
  • Chain Material: GTC
  • Chain Material Description: Grey Tough Composite
  • Chain Strength (N/m): 9848 Nm
  • Chain Strength (lb/ft): 675 lb/ft
  • Chain Width (in): 24 in
  • Chain Width (mm): 609.6 mm
  • Chain Width Measurement System: Imperial
  • Open Area (%): 2 %
  • Chain Number: 1505 RubberTop®
  • Chain Pitch (mm): 15 mm
  • Net Weight: 0.16
  • Number of SuperGrip/RubberTop Rows: 1 Row
  • Rod/Pin Material: Acetal
  • SG/RT Spacing (Pitches): Every Pitch
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
GTC1505 RubberTop® 24 Inch Wide MatTop® Chain Molded in Grey Tough Composite Material And Assembled With Acetal Pins
QTY