HP1505-27IN 1GTC1505RT-T6P
10399237
MFG #: REX
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 1500 Series Chain
- Chain Pitch (in): 0.59 in
- Surface Type: RubberTop®
- Belt Thickness (in): 0.43 in
- Belt Thickness (mm): 10.9 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 27 in
- Chain Width (mm): 685.8 mm
- Chain Width Measurement System: Imperial
- Chain Number: 1505 RubberTop®
- Chain Pitch (mm): 15 mm
- Net Weight: 0.14
- Straight or Side-Flex: Straight Running
- Weight unit: LB