HT1505RT-21IN
10714019
MFG #: Rexnord
$0.00
/ FT
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 1500 Series Chain
- Chain Pitch (in): 0.59 in
- Surface Type: RubberTop®
- Belt Thickness (in): 0.43 in
- Belt Thickness (mm): 10.9 mm
- Chain Material: HT
- Chain Material Description: Beige High Temperature
- Chain Strength (N/m): 7879 Nm
- Chain Strength (lb/ft): 540 lb/ft
- Chain Width (in): 21 in
- Chain Width (mm): 533.4 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 2 %
- Chain Number: 1505 RubberTop®
- Chain Pitch (mm): 15 mm
- Net Weight: 0.12
- Number of SuperGrip/RubberTop Rows: 1 Row
- Rod/Pin Material: Polyester
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Straight Running
- Weight unit: LB
HT1505 RubberTop® 21 Inch Wide MatTop® Chain Molded in Beige High Temperature Material And Assembled With Polyester Pins