WHT1506-6IN_MTW
10029086
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 1500 Series Chain
- Chain Pitch (in): 0.59 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.7 mm
- Chain Material: WHT
- Chain Material Description: White High Temperature
- Chain Width (in): 6 in
- Chain Width (mm): 152.4 mm
- Chain Width Measurement System: Imperial
- Chain Number: 1506
- Chain Pitch (mm): 15 mm
- Rod/Pin Material: Polypropylene
- Straight or Side-Flex: Straight Running
WHT1506 6 Inch Wide Molded-To-Width MatTop Chain With Polypropylene Pins Molded In White High Temperature Material