XLG1533-595MM
10822839
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 1500 Series Chain
- Chain Pitch (in): 0.59 in
- Surface Type: Low Backline Pressure
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.7 mm
- Chain Material: XLG
- Chain Material Description: Green Low Friction Acetal
- Chain Width (in): 23.43 in
- Chain Width (mm): 595 mm
- Chain Width Measurement System: Metric
- Open Area (%): 23 %
- Chain Number: 1533
- Chain Pitch (mm): 15 mm
- Net Weight: 0.07
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
- Weight unit: KG
XLG1533 595MM wide MatTop Chain with Stainless Steel pins