HP1553-510MM
10467298
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 1500 Series Chain
- Chain Pitch (in): 0.59 in
- Surface Type: Low Backline Pressure
- Belt Thickness (in): 0.85 in
- Belt Thickness (mm): 21.5 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Strength (N/m): 13131 Nm
- Chain Strength (lb/ft): 900 lb/ft
- Chain Width (in): 20.08 in
- Chain Width (mm): 510 mm
- Chain Width Measurement System: Metric
- Open Area (%): 2 %
- Chain Number: 1553
- Chain Pitch (mm): 15 mm
- Net Weight: 0.26
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
- Weight unit: LB
HP1553 510mm Wide MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins