SS1844 SS-2IN
10145141
MFG #: Rexnord
$0.00
/
- Base Chain Material: Stainless Steel
- Chain Material: SS
- Chain Material Description: Stainless Steel
- Chain Pitch (in): 1 in
- Chain Pitch (mm): 25.4 mm
- Chain Width (in): 2 in
- Chain Width (mm): 50.8 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 1844
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.09 in
- Flight Thickness (mm): 2.3 mm
- Net Weight: 0.10
- Series: TableTop 1844 Series Chain
- Weight unit: LB
SS1844 2 Inch Wide TableTop Chain With Stainless Steel Base Chain And Stainless Steel Top Plates