CL 1864 S
10106156
MFG #: Rexnord
$0.00
/
- Base Chain Material: Steel
- Chain Material: S
- Chain Material Description: Carbon Steel
- Chain Pitch (in): 0.75 in
- Chain Pitch (mm): 19.05 mm
- Straight or Side-Flex: Side-flexing
- Surface Type: Base Chain
- Chain Number: 1864 Base Chain
- Chain Width Measurement System: Imperial
- Height: 2.00
- Length: 2.00
- Series: TableTop 1864 Series Chain
- Unit of Dimension: IN
- Width: 2.00
Connecting Link For 1864 Carbon Steel Base Chain