BC 1864 SS
10131994
MFG #: Rexnord
$0.00
/
- Base Chain Material: Stainless Steel
- Chain Material: SS
- Chain Material Description: Stainless Steel
- Chain Pitch (in): 0.75 in
- Chain Pitch (mm): 19.05 mm
- Straight or Side-Flex: Side-flexing
- Surface Type: Base Chain
- Chain Number: 1864 Base Chain
- Chain Width Measurement System: Imperial
- Net Weight: 10.14
- Series: TableTop 1864 Series Chain
- Weight unit: LB
1864 Stainless Steel Roller Base Chain. 0.75 Inch Chain Pitch. For Use On 1864 TableTop Chains