S1864 S-2.25IN
10144791
MFG #: Rexnord
$0.00
/
- Base Chain Material: Steel
- Chain Material: S
- Chain Material Description: Carbon Steel
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Width (in): 2.25 in
- Chain Width (mm): 57.2 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 1864
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Net Weight: 0.25
- Series: TableTop 1864 Series Chain
- Weight unit: LB
S1864 2.25 Inch Wide TableTop Chain With Steel Base Chain And Carbon Steel Top Plates