HCAS3185-3.2IN MTW
10320286
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 3180 Series Chain
- Chain Pitch (in): 3 in
- Surface Type: Solid Top
- Belt Thickness (in): 1.25 in
- Belt Thickness (mm): 31.8 mm
- Chain Material: HCAS
- Chain Material Description: High Capacity Anti-static (Black)
- Chain Width (in): 3.2 in
- Chain Width (mm): 81.3 mm
- Chain Width Measurement System: Imperial
- Chain Number: 3185
- Chain Pitch (mm): 76.2 mm
- Net Weight: 1.42
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
- Weight unit: LB
HCAS3185 3.2 Inch Wide MatTop Chain With Polyester Pins Molded In Black High Capacity Electrostatic Dissipative Material