BSM3185RT-3.2IN_MTW

10320287 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 3180 Series Chain
  • Chain Pitch (in): 3 in
  • Surface Type: RubberTop®
  • Belt Thickness (in): 1.35 in
  • Belt Thickness (mm): 34.3 mm
  • Chain Material: BSM
  • Chain Material Description: Black Cut Resistant
  • Chain Width (in): 3.2 in
  • Chain Width (mm): 81.3 mm
  • Chain Width Measurement System: Imperial
  • Chain Number: 3185 RubberTop®
  • Chain Pitch (mm): 76.2 mm
  • Net Weight: 1.42
  • Rod/Pin Material: Polyester
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
BSM3185RT 3.2 Inch Wide RubberTop MatTop Chain With Polyester Pins Molded In Black Cut Resistant Material
QTY