HT4705V-32IN E14-D5/32IN
10382891
MFG #: REX
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 4700 Series Chain
- Chain Pitch (in): 1.5 in
- Surface Type: Vacuum
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: HT
- Chain Material Description: Beige High Temperature
- Chain Width (in): 32 in
- Chain Width (mm): 812.8 mm
- Chain Width Measurement System: Imperial
- Chain Number: 4705 Vacuum
- Chain Pitch (mm): 38.1 mm
- Net Weight: 0.06
- Straight or Side-Flex: Straight Running
- Weight unit: LB