HP5705SG-15IN 1SGF60-T1P
10195004
MFG #: REX
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 5700 Series Chain
- Chain Pitch (in): 1.5 in
- Surface Type: SuperGrip™
- Belt Thickness (in): 0.59 in
- Belt Thickness (mm): 15 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 15 in
- Chain Width (mm): 381 mm
- Chain Width Measurement System: Imperial
- Chain Number: 5705 SuperGrip™
- Chain Pitch (mm): 38.1 mm
- Net Weight: 0.32
- Straight or Side-Flex: Straight Running
- Weight unit: LB