LF5935V-24IN E5-D3/16IN

10289352 MFG #: REX
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 5930 Series Chain
  • Chain Pitch (in): 0.75 in
  • Surface Type: Vacuum
  • Belt Thickness (in): 0.34 in
  • Belt Thickness (mm): 8.7 mm
  • Chain Material: LF
  • Chain Material Description: Tan Low Friction
  • Chain Width (in): 24 in
  • Chain Width (mm): 609.6 mm
  • Chain Width Measurement System: Imperial
  • Chain Number: 5935 Vacuum
  • Chain Pitch (mm): 19.1 mm
  • Net Weight: 0.16
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
QTY