HP5935V-3IN MTW E2-D7/32IN .75IN C-C PP

81424181 MFG #: REX
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 5930 Series Chain
CHAIN PITCH: 0.75 IN; CAPACITY TYPE: MEDIUM DUTY; CHAIN CONSTRUCTION: ASSEMBLED-TO-WIDTH; CHAIN STYLE: VACUUM CHAIN; CHAIN WIDTH: 3 IN; FDA APPROVAL: YES; HOLE SPACING: 3/4 IN; NUMBER OF HOLES PER MODULE: 2; PIN MATERIAL: POLYPROPYLENE; Product Line: Straight Running Chains; Series: MatTop 5930 Series; Model = 5935 with Vacuum Holes (E) (MTW)
QTY