HT5936-24IN

HT5936-24 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 5930 Series Chain
  • Chain Pitch (in): 0.75 in
  • Surface Type: Flush Grid
  • Chain Material: HT
  • Chain Material Description: Beige High Temperature
  • Chain Strength (N/m): 7295 Nm
  • Chain Strength (lb/ft): 500 lb/ft
  • Chain Width (in): 24 in
  • Chain Width (mm): 609.6 mm
  • Open Area (%): 16.4 %
  • Chain Number: 5936
  • Chain Pitch (mm): 19.05 mm
  • Net Weight: 0.12
  • Rod/Pin Material: Polypropylene
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
HT5936 24 Inch Wide MatTop® Chain Molded in Beige High Temperature Material And Assembled With Polypropylene Pins
QTY