WHT5966-141.88IN
10182946
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 5960 Series Chain
- Chain Pitch (in): 1.5 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: WHT
- Chain Material Description: White High Temperature
- Chain Width (in): 141.88 in
- Chain Width (mm): 3603.8 mm
- Chain Width Measurement System: Imperial
- Chain Number: 5966
- Chain Pitch (mm): 38.1 mm
- Net Weight: 1.48
- Rod/Pin Material: Polypropylene
- Straight or Side-Flex: Straight Running
- Weight unit: LB
WHT5966 141.88 Inch Wide MatTop Chain With Polypropylene Pins Molded In White High Temperature Material