WHT5966-24IN_F3IN_T4P_N1.125IN
10353401
MFG #: REX
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 5960 Series Chain
- Chain Pitch (in): 1.5 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: WHT
- Chain Material Description: White High Temperature
- Chain Width (in): 24 in
- Chain Width (mm): 609.6 mm
- Chain Width Measurement System: Imperial
- Chain Number: 5966
- Chain Pitch (mm): 38.1 mm
- Net Weight: 0.25
- Straight or Side-Flex: Straight Running
- Weight unit: LB