HT5997-72IN
10029013
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 5990 Series Chain
- Chain Pitch (in): 2.25 in
- Surface Type: Raised Rib
- Belt Thickness (in): 0.97 in
- Belt Thickness (mm): 24.6 mm
- Chain Material: HT
- Chain Material Description: Beige High Temperature
- Chain Strength (N/m): 35016 Nm
- Chain Strength (lb/ft): 2400 lb/ft
- Chain Width (in): 72 in
- Chain Width (mm): 1828.8 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 22.3 %
- Chain Number: 5997
- Chain Pitch (mm): 57.2 mm
- Net Weight: 2.48
- Rod/Pin Material: Polypropylene
- Straight or Side-Flex: Straight Running
- Weight unit: LB
HT5997 72 Inch Wide MatTop® Chain Molded in Beige High Temperature Material And Assembled With Polypropylene Pins