HT5997-168IN

HT5997-168 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 5990 Series Chain
  • Chain Pitch (in): 2.25 in
  • Surface Type: Raised Rib
  • Chain Material: HT
  • Chain Material Description: Beige High Temperature
  • Chain Strength (N/m): 35016 Nm
  • Chain Strength (lb/ft): 2400 lb/ft
  • Chain Width (in): 168 in
  • Chain Width (mm): 4267.2 mm
  • Open Area (%): 22.3 %
  • Chain Number: 5997
  • Chain Pitch (mm): 57.2 mm
  • Net Weight: 5.78
  • Rod/Pin Material: Polypropylene
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
HT5997 168 Inch Wide MatTop® Chain Molded in Beige High Temperature Material And Assembled With Polypropylene Pins
QTY