LT6085-9IN F1IN T12P
10288890
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 6080 Series Chain
- Chain Pitch (in): 2 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.75 in
- Belt Thickness (mm): 19.1 mm
- Chain Material: LT
- Chain Material Description: Low Temperature
- Chain Width (in): 9 in
- Chain Width (mm): 228.6 mm
- Chain Width Measurement System: Imperial
- Chain Number: 6085
- Chain Pitch (mm): 50.8 mm
- Net Weight: 0.25
- Straight or Side-Flex: Straight Running
- Weight unit: LB