OBS 60S84XM HB
10375095
MFG #: Rexnord
$0.00
/
- Chain Material: 60 Series
- Chain Material Description: 60 Series
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 6000 N
- Chain Width (in): 3.31 in
- Chain Width (mm): 84 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 60S
- Chain Strength (lb): 1351 lb
- Chain Width Measurement System: Metric
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Net Weight: 0.10
- Rod/Pin Material: Extra Hard Stainless Steel
- Series: TableTop 60 Series Chain
- Weight unit: KG
84mm 60S solid top TableTop chain with hardened stainless steel pins in High Speed Stainless Steel material.