SSC815R-RT-3.25IN_XHB (66S31R)
10139365
MFG #: Rexnord
$0.00
/
- Chain Material: SSC
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 6000 N
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Number of SuperGrip/RubberTop Rows: Every Pitch
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Straight Running
- Surface Type: RubberTop®
- Chain Number: 815 RubberTop®
- Chain Strength (lb): 1351 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.24 in
- Flight Thickness (mm): 6.1 mm
- Net Weight: 0.24
- Rod/Pin Material: Extra Hard Stainless Steel
- Series: TableTop 815 Series Chain
- Weight unit: LB
815 Series 3.25 Inch Wide RubberTop® TableTop® Chain With A Hinge Width Of 42.2mm Made From High Speed Stainless Steel And Assembled With Extra Hard Stainless Steel Pins