SSC815X-3.25IN_XHB (66S31XM XHB)

762.09.31 MFG #: Rexnord
$0.00 /
  • Chain Material: High Speed Stainless Steel
  • Chain Material Description: High Speed Stainless Steel
  • Chain Pitch (in): 1.5 in
  • Chain Pitch (mm): 38.1 mm
  • Chain Strength (N): 6000 N
  • Chain Width (in): 3.25 in
  • Chain Width (mm): 82.6 mm
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
  • Chain Number: 66S
  • Chain Strength (lb): 1351 lb
  • Net Weight: 0.22
  • Rod/Pin Material: Extra Hard Stainless Steel
  • Series: TableTop 815 Series Chain
  • Weight unit: LB
66S31XM XHB 3.25 Inch Wide TableTop® Chain Made From High Speed Stainless Steel And Assembled With Extra Hard Stainless Steel Pins
QTY