WHT6938-12IN
10029100
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 6930 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Open Area
- Belt Thickness (in): 0.41 in
- Belt Thickness (mm): 10.4 mm
- Chain Material: WHT
- Chain Material Description: White High Temperature
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Chain Width Measurement System: Imperial
- Chain Number: 6938
- Chain Pitch (mm): 19.1 mm
- Net Weight: 0.05
- Rod/Pin Material: Polypropylene
- Straight or Side-Flex: Straight Running
- Weight unit: LB
WHT6938 12 Inch Wide MatTop Chain With Polypropylene Pins Molded In White High Temperature Material