FTR6938-53.25IN
10461693
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 6930 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Open Area
- Belt Thickness (in): 0.41 in
- Belt Thickness (mm): 10.4 mm
- Chain Material: FTR
- Chain Material Description: Fryer Temperature Resistant (Black)
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Chain Width Measurement System: Imperial
- Chain Number: 6938
- Chain Pitch (mm): 19.1 mm
- Net Weight: 0.29
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
- Weight unit: LB
FTR6938 53.25 Inch Wide MatTop Chain With Polyester Pins Molded In Black Fryer Temperature Resistant Material