HP7703-15IN
10028933
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 7700 Series Chain
- Chain Pitch (in): 1 in
- Surface Type: Low Backline Pressure
- Belt Thickness (in): 1.29 in
- Belt Thickness (mm): 32.8 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Strength (N/m): 43041 Nm
- Chain Strength (lb/ft): 2950 lb/ft
- Chain Width (in): 15 in
- Chain Width (mm): 381 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 3 %
- Chain Number: 7703
- Chain Pitch (mm): 25.4 mm
- Net Weight: 0.49
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
- Weight unit: LB
HP7703 15 Inch Wide MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins