HP7705DTS-6IN MTW DTS-A LH
10295047
MFG #: REX
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 7700 Series Chain
- Chain Pitch (in): 1 in
- Surface Type: DTS®
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 6 in
- Chain Width (mm): 152.4 mm
- Chain Width Measurement System: Imperial
- Direction: LH
- Chain Number: 7705DTS
- Chain Pitch (mm): 25.4 mm
- Net Weight: 0.12
- Straight or Side-Flex: Straight Running
- Weight unit: LB