PSX7705DTS-4.5IN_MTW_PT_LH
10295779
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 7700 Series Chain
- Chain Pitch (in): 1 in
- Surface Type: DTS®
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: PSX
- Chain Material Description: Silver Platinum Series™ X
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Chain Width Measurement System: Imperial
- Direction: LH
- Open Area (%): 3 %
- Positrack: True
- Positrack Location: Center
- Chain Number: 7705DTS
- Chain Pitch (mm): 25.4 mm
- Chain Strength (lb): 1025 lb
- Chain Strength (N): 4551 N
- Net Weight: 0.09
- Number Of Positrack: 2
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
- Weight unit: LB
PSX7705 4.5 Inch Wide Molded-To-Width MatTop Chain With Left Hand Dynamic Transfer System (DTS) And PosiTrack. Molded In Silver Platinum Series X Material With Polyester Pins