BWX7705-3.25IN_MTW_PT
10146200
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 7700 Series Chain
- Chain Pitch (in): 1 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: BWX
- Chain Material Description: Black Abrasion Resistant Polyamide
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 3 %
- Positrack: True
- Positrack Location: Center
- Chain Number: 7705
- Chain Pitch (mm): 25.4 mm
- Chain Strength (lb): 685 lb
- Chain Strength (N): 3041 N
- Number Of Positrack: 2
- Rod/Pin Material: Acetal
- Straight or Side-Flex: Straight Running
BWX7705 3.25 Inch Wide Molded-To-Width MatTop® Chain With PosiTrack Molded in Black Abrasion Resistant Polyamide Material And Assembled With Acetal Pins