PSX7705-12IN
10295394
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 7700 Series Chain
- Chain Pitch (in): 1 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: PSX
- Chain Material Description: Silver Platinum Series™ X
- Chain Strength (N/m): 43041 Nm
- Chain Strength (lb/ft): 2950 lb/ft
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 3 %
- Chain Number: 7705
- Chain Pitch (mm): 25.4 mm
- Net Weight: 0.24
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
- Weight unit: LB
PSX7705 12 Inch Wide MatTop® Chain Molded in Silver Platinum Series™ X Material And Assembled With Polyester Pins