HT7705-18IN
10792939
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 7700 Series Chain
- Chain Pitch (in): 1 in
- Surface Type: Solid Top
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: HT
- Chain Material Description: Beige High Temperature
- Chain Width (in): 18 in
- Chain Width (mm): 457.2 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 23 %
- Chain Number: 7705
- Chain Pitch (mm): 25.4 mm
- Net Weight: 0.33
- Straight or Side-Flex: Straight Running
- Weight unit: LB