GTC7705SG-18IN
10384014
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 7700 Series Chain
- Chain Pitch (in): 1 in
- Surface Type: SuperGrip™
- Belt Thickness (in): 0.69 in
- Belt Thickness (mm): 17.6 mm
- Chain Material: GTC
- Chain Material Description: Grey Tough Composite
- Chain Strength (N/m): 32098 Nm
- Chain Strength (lb/ft): 2200 lb/ft
- Chain Width (in): 18 in
- Chain Width (mm): 457.2 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 3 %
- Chain Number: 7705 SuperGrip™
- Chain Pitch (mm): 25.4 mm
- Net Weight: 0.33
- Number of SuperGrip/RubberTop Rows: 1 Row
- Rod/Pin Material: Acetal
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Straight Running
- Weight unit: LB
GTC7705 SuperGrip™ 18 Inch Wide MatTop® Chain Molded in Grey Tough Composite Material And Assembled With Acetal Pins