DUV7706-7.5IN MTW
10462565
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 7700 Series Chain
- Chain Pitch (in): 1 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: DUV
- Chain Material Description: Acetal Ultraviolet Resistant (Black)
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Chain Width Measurement System: Imperial
- Chain Number: 7706
- Chain Pitch (mm): 25.4 mm
- Net Weight: 0.14
- Straight or Side-Flex: Straight Running
- Weight unit: LB