HTX7748-36IN
10500266
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 7700 Series Chain
- Chain Pitch (in): 1 in
- Surface Type: Low Backline Pressure
- Belt Thickness (in): 0.43 in
- Belt Thickness (mm): 11 mm
- Chain Material: HTX
- Chain Material Description: Extreme High Temperature
- Chain Strength (N/m): 23344 Nm
- Chain Strength (lb/ft): 1600 lb/ft
- Chain Width (in): 36 in
- Chain Width (mm): 914.4 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 42 %
- Chain Number: 7748
- Chain Pitch (mm): 25.4 mm
- Net Weight: 0.59
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Straight Running
- Weight unit: LB
HTX7748 36 Inch Wide MatTop® Chain Molded in Extreme High Temperature Material And Assembled With Stainless Steel Pins