S815-7.5IN

762.93.72 MFG #: Rexnord
$0.00 /
  • Chain Material: S
  • Chain Material Description: Carbon Steel
  • Chain Pitch (in): 1.5 in
  • Chain Pitch (mm): 38.1 mm
  • Chain Strength (N): 2775 N
  • Chain Width (in): 7.5 in
  • Chain Width (mm): 190.5 mm
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
  • Chain Number: 815
  • Chain Strength (lb): 625 lb
  • Net Weight: 0.43
  • Rod/Pin Material: Carbon Steel
  • Series: TableTop 815 Series Chain
  • Weight unit: LB
S815 7.5 Inch Wide TableTop® Chain Made From Carbon Steel And Assembled With Carbon Steel Pins
QTY