CR820-6IN 316-PIN
10145497
MFG #: Rexnord
$0.00
/
- Chain Material: CR
- Chain Material Description: Extreme Chemical Resistant (Grey)
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 1296 N
- Chain Width (in): 6 in
- Chain Width (mm): 152.4 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 820
- Chain Strength (lb): 292 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4.1 mm
- Net Weight: 0.11
- Rod/Pin Material: 316 Stainless Steel
- Series: TableTop 820 Series Chain
- Weight unit: LB
CR820 6 Inch Wide TableTop® Chain Molded in White Extreme Chemical Resistant Material And Assembled With 316 Stainless Steel Pins