HCAS820-3.25IN
10445850
MFG #: REX
$0.00
/
- Chain Material: HCAS
- Chain Material Description: High Capacity Anti-static (Black)
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 820
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4.1 mm
- Net Weight: 0.06
- Series: TableTop 820 Series Chain
- Weight unit: LB