AS820-4.5IN

81400793 MFG #: Rexnord
$0.00 /
  • Chain Material: AS
  • Chain Material Description: Black Anti-Static
  • Chain Pitch (in): 1.5 in
  • Chain Pitch (mm): 38.1 mm
  • Chain Strength (N): 972 N
  • Chain Width (in): 4.5 in
  • Chain Width (mm): 114.3 mm
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
  • Chain Number: 820
  • Chain Strength (lb): 219 lb
  • Net Weight: 0.09
  • Rod/Pin Material: Stainless Steel
  • Series: TableTop 820 Series Chain
  • Weight unit: LB
AS820 4.5 Inch Wide TableTop® Chain Molded in Black Anti-Static Material And Assembled With Stainless Steel Pins
QTY