CR820-3.25IN SS316-PINS

81428605 MFG #: Rexnord
$0.00 /
  • Chain Material: CR
  • Chain Material Description: White Extreme Chemical Resistant
  • Chain Pitch (in): 1.5 in
  • Chain Pitch (mm): 38.1 mm
  • Chain Strength (N): 1296 N
  • Chain Width (in): 3.25 in
  • Chain Width (mm): 82.6 mm
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
  • Chain Number: 820
  • Chain Strength (lb): 292 lb
  • Rod/Pin Material: 316 Stainless Steel
  • Series: TableTop 820 Series Chain
CR820 3.25 Inch Wide TableTop® Chain Molded in White Extreme Chemical Resistant Material And Assembled With 316 Stainless Steel Pins
QTY