BWR820-6IN

BWR820K6 MFG #: Rexnord
$0.00 /
  • Chain Material: BWR
  • Chain Material Description: Black Wear Resistant
  • Chain Pitch (in): 1.5 in
  • Chain Pitch (mm): 38.1 mm
  • Chain Strength (N): 1945 N
  • Chain Width (in): 6 in
  • Chain Width (mm): 152.4 mm
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
  • Chain Number: 820
  • Chain Strength (lb): 438 lb
  • Net Weight: 0.13
  • Rod/Pin Material: Nylon
  • Series: TableTop 820 Series Chain
  • Weight unit: LB
BWR820 6 Inch Wide TableTop® Chain Molded in Black Wear Resistant Material And Assembled With Nylon Pins
QTY