HP820-3.25IN RT-T1P_SP1
10145057
MFG #: Rexnord
$0.00
/
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 1621 N
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Number of SuperGrip/RubberTop Rows: 1 Row
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Straight Running
- Surface Type: RubberTop®
- Chain Number: 820 RubberTop
- Chain Strength (lb): 365 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.24 in
- Flight Thickness (mm): 6.1 mm
- Net Weight: 0.07
- Rod/Pin Material: Stainless Steel
- Series: TableTop 820 Series Chain
- Weight unit: LB
HP820RT 3.25 Inch Wide RubberTop® TableTop® Chain With a Dome High Friction 60 Shore-A Hardness Attachment Every Pitch. Molded in Brown High Performance Material And Assembled With Stainless Steel Pins