HP821-7.5IN LBP
10145074
MFG #: Rexnord
$0.00
/
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (N): 2775 N
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Low Backline Pressure
- Chain Number: 821LBP
- Chain Strength (lb): 625 lb
- Chain Width Measurement System: Imperial
- Flight Thickness (in): 0.76 in
- Flight Thickness (mm): 19.3 mm
- Net Weight: 0.51
- Rod/Pin Material: Stainless Steel
- Series: TableTop 821 Series Chain
- Weight unit: LB
HP821LBP 7.5 Inch Wide Low Backline Pressure TableTop Chain Molded In Brown High Performance Material And Assembled With Stainless Steel Pins